Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Glen Dimplex
Accessory
HPK 300
Glen Dimplex
Accessory
HPK 300
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HPK 300
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order reference
TYP
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Energy efficiency class
E
Content of buffer memory
IP [I]
Auxiliary heating power
LZ [kW]
Weight
G [kg]
Sheet number of the guideline
SA010ID02
SA700ID08
SA010ID03
SA700ID10
SA700ID17
SA700ID21
1
HPK 300
371600
Architecture
350
B
300
6
110
201903.000
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Glen Dimplex
- HPK 300
Latest change
28.10.2025 10:59:00
Unit
Keywords
Accessory
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
22-39-10-90 Component for heating technology (unspecified)
22-39-05-02 Heat pump (building engineering)
ECLASS 12.0
22-39-05-02 Heat pump (building engineering)
ECLASS 9.1
22-39-05-02 Heat pump (building engineering)
ETIM 10.0
EC012339 Storage tank (heating/cooling system)
Mounting method
Floor standing
Height
1780
Connection 1
External thread
Connection 2
-
Diameter
-
Volume
300
Max. temperature
85
Material insulation
Polyurethane (PUR)
Suitable for heat pump
true
Energy efficiency class (812/2013/EU)
B
Material casing
Other
Max. operating pressure
6
With insulation
true
Suitable for cooling
false
EC004482 Control unit for electrical radiators
EC000393 Hot water heat pump
ETIM 9.0
EC012339 Storage tank (heating/cooling system)
Mounting method
Floor standing
Height
1780
Connection 1
External thread
Connection 2
-
Diameter
-
Volume
300
Max. temperature
85
Material insulation
Polyurethane (PUR)
Diameter without insulation
-
Number of immersion tubes
-
Diameter immersion tube
-
Connection electrical element
Other
Surface protection outer side
Untreated
Suitable for central heating
true
Suitable for heat pump
true
With connection temperature sensor
false
Number of connections of temperature sensor
-
Connection size temperature sensor
-
Energy efficiency class (812/2013/EU)
B
Tilting height
2050
Material casing
Other
Max. operating pressure
6
With insulation
true
Connection size 1
1 1/2 inch
Connection size 2
-
Material tank
Steel
With immersion tube
false
Surface protection inner side
Untreated
With electrical element
true
Suitable for cooling
false
EC004482 Control unit for electrical radiators
EC000393 Hot water heat pump
ETIM 8.0
EC000393 Hot water heat pump
OmniClass 2006
23-75_10_21 23-75 10 21 Heat Pumps
23-20_30_24_17 23-20 30 24 17 Cavity Weep and Ventilation Units
OmniClass
23-13 21 27 15 23-13 21 27 15 - Cavity Weep And Ventilation Units
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_ElectricalEquipment